We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN7850

LAN7850 HIGHSPEED USB 2.0 TO 10/100/1000 ETHERNET CUSTOMER EVALUATION BOARD

Overview

The EVB-LAN7850 is full featured Evaluation Board EVB that utilizes the LAN7850 to provide a fully functional, bus-powered USB to Ethernet interface.
Can be used in conjunction with the SAMA5D2 Xlplained Ultra microprocessor development board.

The EVB-LAN7850 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. HSIC is provisioned via u.FL 50R connectors for data and strobe. The on-chip OTP memory or on-board EEPROM is used to load the EVB-LAN7850 USB descriptors, configuration parameters, and MAC address. LAN7850 software drivers are available for Windows, Mac OSX, and Linux. 

  • USB 2.0 HS device
  • USB Type B Connector
  • HSIC Interface via u.FL connectors
  • 10/100/1000Mbps Ethernet
  • On-board EEPROM
  • Four programmable LEDs 
  • EVB-LAN7850 Board

This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN7850 Evaluation Board User’s Guide User Guide Download
EVB-LAN7850 Schematics Board Design Files Download
EVB-LAN7850 Altium Project Board Design Files Download
EVB-LAN7850 Gerbers Board Design Files Download
LAN7850 Hi-Speed USB 2.0 to 10/100/1000 Ethernet Controller with HSIC - Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy