We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN7500

LAN7500 HIGH-SPEED USB 2.0 TO 10/100/1000 ETHERNET CUSTOMER EVALUATION BOARD

Overview

The EVB-LAN7500 is full featured Evaluation Board EVB that utilizes the LAN7500 to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN7500 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The onboard 4K EEPROM is used to load the EVB-LAN7500 USB configuration parameters and MAC address. LAN7500 software drivers are available for Microsoft Windows, Mac OSX, and Linux. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration.

Users of the LAN8810/20(i) can use the EVB-LAN7500 since evaluation platforms are not commercially availablefor these devices. These interface to the MAC using a non-standard MAC connector (there is no standard connector for GMII/RGMII). The LAN7500 has integrated the LAN8810/20 core which allows the use of the EVB-LAN7500, for the purpose of evaluating the major LAN8810/20 features as well as the Ethernet parametrics.

USB to Ethernet interface.

EVB-LAN7500_LAN7500-High-Speed-USB-2.0 to 10-100-1000 Ethernet Evaluation Board_front_transparent.png EVB-LAN7500_LAN7500-High-Speed-USB-2.0 to 10-100-1000 Ethernet Evaluation Board_angle_transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN7500 Evaluation Boards Users Manual User Guide Download
EVB-LAN7500 Evaluation Board Schematics, PDF Board Design Files Download
EVB-LAN7500 Evaluation Board Schematics, OrCAD Board Design Files Download
EVB-LAN7500 Evaluation Board Gerber files Board Design Files Download
EVB-LAN7500 Evaluation Board Bill of Materials Board Design Files Download

Live Chat

Need Help?

Privacy Policy