Microchip’s EV46B51A LAN8720A PHY-PoE Daughter Board is used to power a PIC32 WFI32E Curiosity Board (EV12F11A) through Power over Ethernet (PoE) instead of USB while facilitating the data transfer between the PIC32 WFI32E Curiosity Board. The board features an IEEE 802.3at Type 2 compliant PoE Powered Devices (PD) based on the PD70201 PoE Controller along with a data transfer section based on a high-performance 10/100 Ethernet Transceiver LAN8720A PHY compliant with IEEE 802.3/802.3u (Fast Ethernet) and ISO 802-3/IEEE 902.3 (10BASE-T). This board allows a fast and easy data transfer between the PC and PIC32 WFI32E Curiosity Board enabling various IoT applications.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| LAN8720A PHY-PoE Daughter Board EVB | User Guide | Download | ||
| EV46B51A DaughterBoard PHY_Board Gerbers | Board Design Files | Download | ||
| EV46B51A DaughterBoard PHY Board Schematics | Board Design Files | Download | ||
| EV46B51A DaughterBoard PHY_Board BOM | Board Design Files | Download | ||
| EV46B51A EU-REACH Statement | Certifications | Download | ||
| EV46B51A UK-DoC | Certifications | Download | ||
| EV46B51A EU-DoC | Certifications | Download | ||
| EV46B51A China-RoHS Declaration | Certifications | Download | ||
| EV46B51A DaughterBoard Gerbers | Board Design Files | Download | ||
| EV46B51A DaughterBoard Schematics | Board Design Files | Download | ||
| EV46B51A DaughterBoard BOM | Board Design Files | Download | ||
| EV46B51A DaughterBoard EU-REACH Statement | Certifications | Download | ||
| EV46B51A DaughterBoard UK-DoC | Certifications | Download | ||
| EV46B51A DaughterBoard EU-DoC | Certifications | Download | ||
| EV46B51A DaughterBoard China-RoHS Declaration | Certifications | Download |
Live Chat