DM182023 development kit gives embedded software developers access to a comprehensive set of open source tools for use with Exosite’s advanced cloud-based IoT PLATFORM, enabling them to fast-track their IoT initiatives.
The connectivity the Exosite IoT platform is ensured by an MRF24WG0 Wi-Fi module, agency certified IEEE 802.11 b/g Wi-Fi radio transceiver module. The MRF24WG0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The micro-controller at the heart of this kit is a PI32MX 32-bit controller.
The Microchip WCM is the first product to be certified as ExositeReady™ which certifies that a production ready port of the ExositeReady™ Embedded SDK is available and ready for use in your application.
Live Chat