We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM164134

PIC18F4XK22 DEVELOPMENT BOARD

Overview

The PIC18F4XK22 Development Board is a demonstration and development platform for Microchip’s new PIC18F4X/2XK22 series high performance 8-bit microcontrollers. The board provides a platform to highlight this family’s eXtreme Low Power benchmark for lower power consumption and high-performance operation. . It includes the development board, programming lessons, and demos.

The board is suitable for prototyping many low power applications including RF, temperature sensors, electronic door locks, LCD , remote controls, security sensors, smart cards. The PICtail™ interface supports Microchip’s extensive line of daughter cards for easy evaluation of your next low power application.
This low cost board is the ideal complement to the MPLAB® PICkit 3 or ICD 3 debugger and programmer realizing a fully-featured, economical, PIC18 architecture development environment.

Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs

  • 128x64 Organic LED Display (SPI)
  • 32.768 kHz External Oscillator (Timer1)
  • Analog input filtering and gain control into RE1
  • PWM output filtering from RC2
  • 4 push buttons for user interfacing
  • 1 MCLR switch
  • 8 LEDs mapped to PORTD
  • Potentiometer
  • 1024 KB Serial EEPROM
  • MCP9700 temperature sensor
  • PICtail™ daughter board header (breaks out all pins)
  • 6-Pin ICSP™ programming capability header
  • 6-Pin PICkit Serial Analyzer interface
  • Current measurement jumper
  • RJ-11 ICSP programming header
    Power analyzer header

The PIC18F4XK22 Development Board is a demonstration and development platform for Microchip’s new PIC18F4X/2XK22 series high performance 8-bit microcontrollers. The board provides a platform to highlight this family’s eXtreme Low Power benchmark for lower power consumption and high-performance operation. . It includes the development board, programming lessons, and demos.

The board is suitable for prototyping many low power applications including RF, temperature sensors, electronic door locks, LCD , remote controls, security sensors, smart cards. The PICtail™ interface supports Microchip’s extensive line of daughter cards for easy evaluation of your next low power application.
This low cost board is the ideal complement to the MPLAB® PICkit 3 or ICD 3 debugger and programmer realizing a fully-featured, economical, PIC18 architecture development environment.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC18F4XK22 Development Board Schematic Board Design Files Download
PIC18F4XK22 Development Board Code Software Libraries and Firmware Download
PIC18F4XK22 Development Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy