The PICDEM™ LCD board demonstrates the main features of the new LCD Flash 28-, 40-, 64- and 80-pin PICmicro® devices with power management features. The board is populated with the PIC18F8490 and other devices are supported via a transition socket. A sample LCD glass display is included for custom prototyping. The PICDEM LCD kit provides tutorial firmware, which is included in the preprogrammed devices. The kit is shipped for “Plug & Play” operation.
The PICDEM™ LCD board demonstrates the main features of the new LCD Flash 28-, 40-, 64- and 80-pin PICmicro® devices with power management features. The board is populated with the PIC18F8490 and other devices are supported via a transition socket. A sample LCD glass display is included for custom prototyping. The PICDEM LCD kit provides tutorial firmware, which is included in the preprogrammed devices. The kit is shipped for “Plug & Play” operation.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PIC18F87K90/67K90 Plug-in Module for PICDEM LCD 2 Demo Board | Supporting Collateral | Download | ||
| PIC91x Daughter Board Source Code | Software Libraries and Firmware | Download | ||
| PICDEM LCD Source Code | Software Libraries and Firmware | Download | ||
| PICDEM LCD Demonstration Kit User's Guide | User Guide | Download |
Live Chat