We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM163005

PICDEM LIN


  • 18-, 28- and 40-pin DIP sockets (although 3 sockets are provided, only one device may be used at a time
  • On-board +12V regulator for direct input from 12V.
  • RS-232C socket and associated hardware for direct connection to RS-232C interface
  • CAN bus interface
  • Control panel interface for LIN bus master
  • RF stage for keyless entry function
  • Seat memory unit
  • Motor control slave unit
  • Jumper to disconnect on-board RC oscillator
  • Prototype area for custom user hardware

Overview


This product is no longer available for sale.
The PICDEM™ LIN board demonstrates the capabilities of several Microchip microcontrollers using the LIN bus protocol. It specifically supports slave node applications with PIC16C432, PIC16C433, PIC16C7XX and master node applications with PIC16X8X and PIC18FXX8. PIC16C432, PIC16C433 are the first industry microcontrollers with on board LIN transceivers according to LIN bus specification Version 1.2.
Package Contents
The PICDEM™ LIN board demonstrates the capabilities of several Microchip microcontrollers using the LIN bus protocol. It specifically supports slave node applications with PIC16C432, PIC16C433, PIC16C7XX and master node applications with PIC16X8X and PIC18FXX8. PIC16C432, PIC16C433 are the first industry microcontrollers with on board LIN transceivers according to LIN bus specification Version 1.2.

Documentation


Title
Document Id
PICDEM LIN User's Guide Download 6720e110-71fe-4ec5-bdb7-d901daf9e456