We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAVRTS2080A

AVRTS2080A

Overview

This item is discontinued and there is no replacement product.

An ideal kit for evaluating the Touch Library implemented on the ATmega88. It comes preloaded with software for two buttons, one slider, and one rotor and includes a mini-B plug to std-A plug ~1.5m USB2.0 cable. The kit is designed using the QTouch acquisition method. Designers can create and upload other configurations to the kit using of an external programmer such as ATAVRISP mkII or AVR Dragon.

  • Capacitive touch sensing using patented charge-transfer signal acquisition for robust sensing. 
  • Support for a wide range of 8- and 32-bit AVRs. 
  • Support for 32-bit ARM microcontrollers. 
  • Support for 8-bit tiny AVRs having flash of 2K bytes. 
  • Support both QTouch and QMatrix acquisition methods and autonomous touch for UC3L. 
  • Support up to 64 touch sense channels for generic libraries and up to 136 channels for UC3L libraries. 
  • Flexible choice of touch sensing functionality (keys, sliders, wheels) in a variety of combinations. 
  • Includes Adjacent Key Suppression® (AKS® ) technology for the unambiguous detection of key events. 
  • Support for both IAR and GCC compiler tool chains. 
  • A comparison of various features and parameters between QTouch Libraries for Generic 8-bit and 32-bit AVRs as well as Device Specific Libraries is provided in the table below.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Atmel QTouch Library 5.0 User Guide Download

Live Chat

Need Help?

Privacy Policy