This product is no longer available for sale.
The non-dimmable fluorescent ballast kit uses the AT89EB5114 microcontroller to operate both PFC and lamp inverter control. Complete C code can be updated to implement advanced control and protection algorithms in the micro memory. The kit includes two type T8, 18W lamps operating at universal input voltage of 90-256VA. PFC operates at a high power factor >0.95, and a low harmonic distortion of <10%.
Live Chat