We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT73C246-EK1

AT73C246-EK1


  • The AT73C246-EK1 provides the following features:
  • External power supply on VIn pad (2.5V to 5.5V)
  • 100dB dynamic range stereo audio DAC, 8 to 96 kHz sampling frequency
  • 4 x 96dB dynamic range stereo audio ADCs, 8 to 96 kHz sampling frequency
  • Stereo

Overview


This product is no longer available for sale. 

The evaluation kit lets designers quickly evaluate the power supplies and audio capability of the AT73C246, and prototype and test new designs. The standalone board is designed to allow an easy evaluation of the products using demonstration software. To increase its demonstration capabilities, the board has two serial interfaces: TWI for PMU and audio controls, and I2S master/slave protocol support for audio streaming. The evaluation kit contains a AT73C246-EK1 evaluation board, on-board power enable, hard reset and wakeup sequence buttons, RTC 32KHz output for host support, reset and interrupt generation, USB-to-TWI interface card (with USB cable and CD-ROM with development software, GUI and technical documentation.

Documentation


Title
Document Id
AT73C246 Power Management Unit and Stereo Audio Codec - Atmel's AT73C246 is the ideal power management unit and stereo audio interface for portable media players. It integrates, in a single device, a high-quality audio codec and multiple power supplies tha Download eef5fb68-8699-45c8-9b21-e9f2dca87d40
AT73C246-EK1 Evaluation Kit User Guide Download fcea9478-a854-4d0d-b4fa-4dd71d1289cf
AT73C246 6 Supply Channel PMU with Audio Codec Datasheet Download 18a512c0-8fb5-48cf-9564-d26126254b4a