We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AT73C224-EK1

AT73C224-EK1


  • Fully assembled evaluation board with test pins
  • Optimized layout to reduce ground bounce and EMI
  • Full output voltage control by dedicated software
  • Parallel port and serial interface
  • Very low quiescent current

Overview


This product is no longer available for sale. 

A general-purpose evaluation platform that demonstrates the features of the AT73C224. The board is connected to the PC and is used with software to quickly evaluate the performance of its highly integrated 4-channel power supply (2 x DCDCs and 2 x LDOs in a small 5x5 mm QFN32 package). The kit includes an ultra-low power real-time clock (RTC) and backup battery management. The kit can be supplied by one single source, such as a single cell Li-Ion battery or any power supply between 3-5 volts.

Documentation


Title
Document Id
AT73C224-EK1 Evaluation Kit - AT73C224-EK1 Evaluation Kit User Guide Download f5e4e638-e680-42d1-b691-e19162132676