We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ARD00550

UCS1002 AND PIC16F1503 REFERENCE DESIGN

Overview

This UCS1002 and PIC16F1503 Reference Design is a fully functional universal serial bus (USB) charger compatible with a large variety of portable devices. The UCS1002 programmable port-power controller can deliver up to 2.5A charging current. Features like current monitoring and programmable charger emulation profiles make it a good candidate to be used with a PIC® Microcontroller for intelligent USB charging solutions. The algorithm implemented in the PIC microcontroller applies multiple charger emulation profiles and selects the one that provides the highest current to the attached device. For more information regarding the code, refer to AN1827 – "UCS1002 Highest Current Algorithm Using a PIC® Microcontroller” (DS20001827A). The board can be powered from 5V directly or through the MCP16323 Synchronous Buck Regulator which allows 6-18V input.

• Highest Current Algorithm running on PIC16F1503 connected to UCS1002
• Customizable code
• Development options for power budgeting and smart charger functionality (optimum charging profile selection, changing the port type allow charging and data communication)
• AC244051 external header can be connected for PIC16F1503 code debugging

• 1x UCS1002 and PIC16F1503 Reference Design (ARD00550)
• 1x AC Power Adapter (AC cable not included), 12V DC output

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
UCS1002 and PIC16F1503 Reference Design User Guide Download
UCS1002 and PIC16F1503 Reference Design (ARD00550) BOM Board Design Files Download
UCS1002 and PIC16F1503 Reference Design (ARD00550) Firmware Software Libraries and Firmware Download
UCS1002 and PIC16F1503 Reference Design (ARD00550) Gerbers Board Design Files Download
UCS1002 and PIC16F1503 Reference Design (ARD00550) Schematics Board Design Files Download
UCS1002-2 Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy