We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ARD00330

PIC18F87J72 ENERGY MONITORING PICTAIL PLUS DAUGHTER BOARD

Overview

This product is no longer available for sale.
The PIC18F87J72 Energy Monitoring PICtail™ Plus Daughter Board is a single phase energy monitor daughter board featuring the PIC18F87J72 high performance 8-bit MCU with 16/24-bit delta-sigma A/D converters. This low cost design uses a shunt for the current sensor in place of expensive current transformers. The PIC18F87J72 calculates active/reactive energy, forward/reverse energy, active/reactive/apparent power and RMS current/voltage. The Energy Monitoring PICtail Plus Daughter Board interfaces to the Explorer 16 Development Board (DM240001) where additional evaluation can be performed. Through the Explorer 16 Development Board, wired and wireless network connections can be made through other PICtail Daughter boards such as the Ethernet PICtail (AC164123) and the WiFi PICtail (AC164136-4).

  • Single phase energy measurement
  • Energy calculation firmware: Active/Reactive Energy, Forward/Reverse Energy, Active/Reactive/Apparent Power, RMS Current & Voltage
  • Low cost shunt based design
  • Better than IEC Class 0.5 performance
  • Interface to Explorer 16 Development Board

N/A

633-ard00330.png 634-ard00330a.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC18F87J72 Energy Monitoring PICtail (ARD00330) Gerbers Board Design Files Download
PIC18F87J72 Energy Monitoring PICtail (ARD00330) Schematics Board Design Files Download
PIC18F87J72 Energy Monitoring PICtail (ARD00330) Firmware Software Libraries and Firmware Download
PIC18F87J72 Single Phase Energy Metering GUI v4.0.1 Software Libraries and Firmware Download
Energy Monitoring PICtail Plus Daughter Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy