The CL88031 LED Load board is designed to work together with CL88031 LED Driver Board (ADM00963), and consist of 13 series connected LEDs, driven sequentially by 6 TAPS LED Linear Driver, CL88031 from 230VAC mains.
The 230VAC LED Load Board (ADM00965) kit INCLUDES:
* 230VAC LED Load Board (ADM00965)
* LED Load pin fin heat sink
* Thermal double-sides adhesive tape
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00965 - CL88031 230VAC Offline LED Load Board - Gerbers | Board Design Files | Download | ||
| ADM00965 - CL88031 230VAC Offline LED Load Board - Schematic | Board Design Files | Download | ||
| ADM00965 - CL88031 230VAC Offline LED Load Board - BOM | Board Design Files | Download | ||
| CL88031 230 VAC Offline LED Driver Evaluation Board User's Guide | User Guide | Download |
Live Chat