We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00948

VOLTAGE SUPERVISOR SOT-23-3 EVAL BOARD


Blank PCB supporting four SOT-23-3 pin outs/device foot prints
Layout allows installation of surface mount:
Power supply filtering capacitor
Device output filtering capacitor
Device output Pull-up resistor
Device output Pull-down (load) resistor
Device output in-line resistance (for interfacing to external circuits)
Layout provides for through hole or surface mount connection posts (VDD, VSS, and VOUT)
White silkscreen area on board allows the user to capture details of the implemented circuit

Overview


The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board.

Package Contents

1 x Voltage Supervisor SOT-23-3 Evaluation Board (ADM00948)