We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00947

SR087 INDUCTORLESS SWITCHING PS DEMOBOARD


AC Input (VIN): 90 to 270VAC, 45Hz to 65Hz

Output voltages:
VOUT (no load): 12.6V ± 8% (Adjustable from 9.0V to 50V)
VREG: 5.0V ± 5%

Output current, max:
IREG=60mA (For VIN=120VAC)
IOUT + IREG=100mA (For VIN=120VAC)
IREG=60mA (For VIN=230VAC)
IOUT + IREG=60mA (For VIN=230VAC)

Efficiency, typ. (full load):
52% (For VIN=120VAC)

44% (For VIN=230VAC)

 Standby power, typ. (no load):
62mW (For VIN=120VAC)

200mW (For VIN=230VAC)

 

Overview


The Microchip's SR087DB1 is an inductorless switching power supply intended for operation directly from a 120/230VAC line. Two outputs, 12.6V and 5.0V are provided. The operating principle is to turn on a pass transistor when the rectified AC input is below the output voltage, and to turn it off when the output storage capacitor is charged up to the regulation point. Since the output capacitor charges up on the rising edge of a sine wave, reasonable efficiencies can be obtained without the use of magnetics.

Package Contents

1x SR087 Inductorless Switching Power Supply Demoboard (ADM00947)

Documentation


Title
Document Id
ADM00947_SR087_1ST - Gerber Download 5fe1327a-5ee9-4109-8945-8098337d5441
ADM00947_SR087_1ST - BOM Download eb6ee970-2f2b-4871-89fa-8fd6697e21d1
ADM00947_SR087_1ST - Schematic Download db797cac-4a33-4498-951a-0965e51e7d6a
SR087DB1 User Guide Download eaf61314-4aa4-496b-86c4-f9a8985aa5ec
SR086/SR087 Adjustable Offline Inductorless Switching Regulators Data Sheet Download 00d00906-dafd-4c98-a8ad-f12e3c50be6e