We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00939

MIC3223 EVALUATION BOARD

Overview

The MIC3223 is a constant-current boost switching controller specifically designed to power a string of high-power LEDs. The MIC3223 has an input voltage range from 4.5V to 20V and is ideal for a variety of applications. The MIC3223 evaluation board is designed to accommodate for a VIN of 6V to 20V.

The MIC3223 evaluation board is set to operate as a boost converter, which requires the output voltage to be greater than the input voltage. It is important to have the series LED forward voltage drops
be greater than the input voltage because when the converter is off the input is connected to the output through the inductor (L1) and diode (D1). VIN is effectively applied across the LEDs and will turn on if the series sum of their forward voltage drop is not greater than VIN. For 100% dimming duty-cycle, simply pull DIM IN to 5V.

1 x MIC3223 Evaluation Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00939 - MIC3223 Evaluation Board - Gerbers Board Design Files Download
ADM00939 - MIC3223 Evaluation Board - Schematic Board Design Files Download
ADM00939 - MIC3223 Evaluation Board - BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy