We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00881

MIC23356 3A SYNCH BUCK REGULATOR EVAL BD


Features:
• Input Voltage range 2.4V to 5.5V
• Output Voltage: 0.6V - 1.28V, 5 mV resolution or 0.6V - 3.84V, 20 mV resolution, set by I2C
• 3A continuous output current
• High Efficiency (up to 95%)
• I2C programmable parameters and monitoring
• PG, EN, SW and loop gain measurement test points
• Micro USB interface via MCP2221 USB-I2C bridge

Overview


The MIC23356 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23356 product. The board features the MIC23356 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. The onboard MCP2221 USB bridge and Micro-USB interface allows easy parameter configuration and monitoring directly from a PC. Test connectors allow probing, while the board can be loaded up to 3A.

Package Contents

1 x MIC23356 3A Synch Buck Regulator Eval Bd

Documentation


Title
Document Id
I2C Monitor GUI Download d5d2307f-1313-492b-8249-d2b2937b6b11
MIC23356 Evaluation Board User's Guide Download acdbecac-9b68-4020-84bf-f9a129d9dc17
MIC23356 3A Synch Buck Regulator Eval Bd (ADM00881) Gerbers Download 969eb5f3-edce-40e8-bea3-c3c03e7042c4
MIC23356 3A Synch Buck Regulator Eval Bd (ADM00881) Schematic Download ba31b98d-c062-4a04-afbf-5c30872d162a
MIC23356 3A Synch Buck Regulator Eval Bd (ADM00881) BOM Download 8a1b96e1-017d-491d-9bde-e0fbeaeb2a8e