We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00871

MIC2810 3 OUTPUT PMIC EVALUATION BOARD

Overview

The MIC2810 Evaluation Board is used to demonstrate the capabilities of MIC2810 PMIC which can deliver 600mA from a DC/DC buck converter and 300mA from each of the two stand-alone LDOs. The board accepts an input voltage from 3.6V to 5.5V and will deliver an output voltage of 1.8V for the DC/DC converter, 1.25V and 3.3V from the LDOs.

* 2.7V to 5V input voltage range (LDO2 regulates down to 3.6V)
* 2MHz Dc/DC converter and two stand-alone LDOs
* 600mA DC/DC output current in PWM mode
* Low Power Mode available
* >90% efficiency
* 300mA each LDO output current

1 x MIC2810 3 output PMIC Evaluation Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00871 - MIC2810 3 output PMIC Evaluation Board - Gerbers Board Design Files Download
ADM00871 - MIC2810 3 output PMIC Evaluation Board - Schematic Board Design Files Download
ADM00871 - MIC2810 3 output PMIC Evaluation Board - BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy