We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP1665 12V output boost regulator evaluation board is intended to provide a platform allowing customers to easily evaluate the features of the MCP1665 device in a typical boost toplogy while also providing a reference for proper choice and layout of components that are critical to switching regulator implementations.

The MCP1665 12V Output Boost Regulator Evaluation Board has the following features:
· Typical 12V Output when supplied from a low-input voltage source
· Input Voltage range (VIN): 3V to 5V, with VIN < VOUT
· Output Current: max 1 A @ 12V Output with 5V Input
· Enabled state is selectable by using EN jumper
· Light-load power saving method is selectable by toggling the MODE switch
· Undervoltage Lockout (UVLO)
o UVLO Start: 2.9V
o UVLO Stop: 2.7V
· PWM/PFM Operation
· PWM Switching Frequency: 500 kHz
· Peak Input Current Limit of 3.6A (typical)
· Internal Compensation, so no compensation network is needed on the board
· Soft Start
· Protection in case of feedback pin shorted to GND
· Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)

1x MCP1665 12V Boost Converter Eval Bd (ADM00865)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1665 12V Output Boost Regulator Evaluation Board User's Guide User Guide Download
MCP1665 High-Voltage 3.6A Integrated Switch PFM/PWM Boost Regulator Data Sheets Download
MCP1665 12V Boost Converter Eval Bd (ADM00865) Gerbers Board Design Files Download
MCP1665 12V Boost Converter Eval Bd (ADM00865) BOM Board Design Files Download
MCP1665 12V Boost Converter Eval Bd (ADM00865) Schematic Board Design Files Download

Live Chat

Need Help?

Privacy Policy