The CL88030 230VAC Evaluation Board, ADM00860 is an LED Driver powered directly from the 230VAC line and based on Microchip Technology's CL88030 Sequential Linear LED Driver.
* Scalable
* No inductors
* Efficient operation
* No high frequencies
* Inherently dimmer compatible
* Active line regulation
* Overtemperature protection
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00860 - CL88030 230VAC LED Driver Eval Board - Gerbers | Board Design Files | Download | ||
| ADM00860 - CL88030 230VAC LED Driver Eval Board - Schematic | Board Design Files | Download | ||
| ADM00860 - CL88030 230VAC LED Driver Eval Board - BOM | Board Design Files | Download | ||
| CL88030 230 VAC Offline LED Driver Evaluation Board User's Guide | User Guide | Download |
Live Chat