HV2070 Analog Switch Evaluation Board (ADM00853) works with the HV MUX Controller Board (ADM00825) to provide No High-Voltage Bias, L-Switch Architecture, 32-Channel, High-Voltage Analog Switch demonstration including basic switch ON/OFF operation and 2:1 MUX operation with two built-in MD1822 and TC6320 pulser circuits.
HV2070 Evaluation Board kit includes:
Windows-7 Operation System
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| HV2070 Analog Switch Evaluation Board User's Guide | User Guide | Download | ||
| HV MUX Controller Board GUI Installer | Software Libraries and Firmware | Download | ||
| HV MUX Controller FPGA Code | Software Libraries and Firmware | Download | ||
| HV2070 Eval Board BOM | Board Design Files | Download | ||
| HV2070 Eval Board Schematic | Board Design Files | Download | ||
| HV2070 Eval Board Gerber files | Board Design Files | Download |