We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00811

MIC7400 5 BUCK 1 BOOST PROGR REG EVAL BD

Overview

MIC7400 Evaluation Board was developed to evaluate the capabilities of the MIC7400 Power Management Integrated Circuit (PMIC). The device features 5 DC-DC buck converter capable of delivering 3A each and a boost converter with a 200mA current capability and I2C programmable output voltages.
The MIC7400 Evaluation Board also features the MCP2221 USB to I2C bridge that enables direct communication and programming functionality by connecting the MIC7400 to the Graphic User's Interface (GUI).

• Input voltage: 2.4V to 5.5V
• Five independent synchronous bucks up to 3A
• One independent non-synchronous boost 200mA
• 200μA quiescent current (all regulators on)
• 93% peak buck efficiency, 85% typical efficiency at 1mA
• Dual power mode: stand-by and normal mode
• I2C interface up to 3.4MHz
• MCP2221 USB to I2C bridge for easy GUI communication
• I2C on-the-fly EEPROM programmability, featuring:
− Buck and boost output voltage scaling
− Power-on-reset threshold and delay
− Power-up sequencing/sequencing delay
− Buck and boost current limit
− Buck and boost pull-down when disabled
− Individual ON, OFF, and standby modes
− Soft-start and global power-good masking
• 23μA buck typical quiescent current
• 70μA boost typical quiescent current
• 1.5% output accuracy over temperature/line/load
• 2.0MHz boost switching frequency
• 1.3MHz buck operation in continuous mode
• Ultra-fast buck transient response
• less then 15mm × 15mm × 1.25mm solution size
• Thermal-shutdown and current-limit protection

1x MIC7400 5 buck 1 boost Progr Reg Eval Bd (ADM00811)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
I2C Monitor GUI Software Download
MIC7400 Data Sheet Data Sheets Download
MIC7400/MIC7401 Programming Board User's Guide User Guide Download
MIC7400 5 buck 1 boost Progr Reg Eval Bd (ADM00811) BOM Board Design Files Download
MIC7400 5 buck 1 boost Progr Reg Eval Bd (ADM00811) Gerber Board Design Files Download
MIC7400 5 buck 1 boost Progr Reg Eval Bd (ADM00811) Schematic Board Design Files Download
MIC7400/MIC7401 Sell Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy