We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00810

MIC24046 19V, 5A SYNCHRONOUS BUCK REGULATOR EVALUATION KIT


• Input Voltage Range: 4.5V to 19V
• Output Current: Up to 5A
• Pin-Selectable Output Voltages: 0.7V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
• Pin-Selectable Current Limit
• Pin-Selectable Switching Frequency
• -40°C to +125°C Junction Temperature Range

Overview


The MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit is designed to serve the MIC24046 device. For the evaluation of the MIC24046 the VIN supply ranges from 4.5V to 19V and the output voltage is pin programmable from 0.7V to 3.3V at 5A. Additionally, and on-board load transient generator circuit and connections for loop gain measurements are provided.

Package Contents

• 1 x MIC24046 Evaluation Board

Documentation


Title
Document Id
MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit (ADM00810) Gerbers Download a76ad86d-b99a-4ed0-a3a0-7ab12fcf2b6a
MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit (ADM00810) BOM Download 6f22203a-74c4-4bd4-b59b-82b66ef89fd4
MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit (ADM00810) Schematics Download ab643d67-a574-4025-8976-94277bf52c05
MIC24046 - Pin-Programmable, 4.5V - 19V, 5A Step-Down Converter Download 0e1e79d8-454f-4033-ba41-f142420a1308