We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00809

MIC45404 EVAL BOARD


• Input Voltage Range: 4.5V to 19V
• Output Current: Up to 5A
• Pin-Selectable Output Voltages: 0.7V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
• Pin-Selectable Current Limit
• Pin-Selectable Switching Frequency
• -40°C to +125°C Junction Temperature Range

Overview


The MIC45404 Evaluation Board is used to evaluate the MIC45404 Module, which is optimized for high efficiency at low output voltage and incorporates a DC to DC regulator, bootstrap capacitor, high-frequency input capacitor and an inductor. The input voltage range for this board ranges from 4.5V to 19V while the output voltage is pin selectable from 0.7V to 3.3V at 5A. Additionally, an on-board load transient generator circuit and connections for loop gain measurements are provided.

Package Contents

• 1 x MIC45404 Evaluation Board

Documentation


Title
Document Id
MIC45404 Evaluation Board (ADM00809) Gerbers Download 0481a184-9b7c-4287-bbd8-01cf10530ee2
MIC45404 Evaluation Board (ADM00809) Schematic Download e98ccbb2-6045-4e90-8345-120694fe9686
MIC45404 Evaluation Board (ADM00809) BOM Download d2f743d4-929a-49d4-ad16-1d646b93b45a
MIC45404 Data Sheet Download f698f7d0-d931-44ba-b6f8-9bdea43ad5c6