We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00771

ADM00771 - MIC2127AYML EVALUATION BOARD


The MIC2127A Evaluation Board features:
• Wide input voltage range from 9V to 75V
• 5V preset output voltage
• Up to 5A load current support
• 300 KHz switching frequency
• Light load mode selection jumper (JU4)
• An option to supply the MIC2127A internal circuits bias power and gate drive from output voltage (JU1)
• Enable jumper to enable/disable the MIC2127A
• Power Good (PG) test point

Overview


The MIC2127A is a constant-frequency, synchronous buck controller featuring a unique adaptive on-time control architecture and HyperLight Load® mode. The MIC2127A operates over an input supply range of 4.5V to 75V. The output voltage is adjustable from 0.6V to 30V with an ensured accuracy of ±1%. The device features programmable switching frequency from 270 kHz to 800 kHz.

Package Contents

The MIC2127A Evaluation Board kit includes the following items:
• MIC2127A Evaluation Board (ADM00771)
• Important Information Sheet

Documentation


Title
Document Id
MIC2127A User's Guide Download 3c72702d-5289-4355-942c-9b9f1e2cf193