We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The CL88020 LED Load Board is designed to work together with CL88020 LED Driver Board (ADM00766) and consist of 10 LEDs series and parallel connected and driven sequentially by 4 TAPS LED Linear Driver, CL88020 , from 120VAC mains.

The CL88020 LED Load Board (ADM00767) has the following features:

  • Contains 10 LEDs (GW P9LR31.EM) grouped in 4 taps
  • An 8-wire flat cable input connector
  • One NTC for over-temperature protection

 The CL88020 LED Load Board (ADM00767) is available for purchase from www.microchipdirect.com. The CL88020 LED Load Board (ADM00767) kit includes:

  • CL88020 LED Load Board (ADM00767)
  • LED Load pin fin heat sink
  • Thermal double-sides adhesive tape
  • Important Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
CL88020 120 VAC Offline LED Driver Evaluation Board User’s Guide User Guide Download
CL88020 LED Load Board (ADM00767) Gerbers Board Design Files Download
CL88020 LED Load Board (ADM00767) BOM Board Design Files Download
CL88020 Sequential Linear LED Driver with Four Taps Data Sheets Download
CL88020 LED Load Board (ADM00767) Schematic Board Design Files Download