Easily design your systems and drive long strings of inexpensive, low-current LEDs directly from the AC mains using Microchip’s off-line sequential linear LED driver – CL88020 - designed to provide 8.5W of LED power from a 120 VAC nominal input voltage.
The CL88020 120VAC off-line LED Driver Evaluation Board is a complete solution consisting of an LED Driver Board (ADM00766) and an LED Load Board (ADM00767) powered directly from the 120VAC line and based on Microchip Technology's CL88020 Sequential Linear Driver.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| CL88020 120 VAC Offline LED Driver Evaluation Board User’s Guide | User Guide | Download | ||
| CL88020 LED Load Board (ADM00767) Gerbers | Board Design Files | Download | ||
| CL88020 LED Load Board (ADM00767) BOM | Board Design Files | Download | ||
| CL88020 LED Driver Evaluation Board (ADM00766) Gerbers | Board Design Files | Download | ||
| CL88020 LED Driver Evaluation Board (ADM00766) Schematics | Board Design Files | Download | ||
| CL88020 LED Driver Evaluation Board (ADM00766) BOM | Board Design Files | Download | ||
| CL88020 Sequential Linear LED Driver with Four Taps | Data Sheets | Download | ||
| CL88020 LED Load Board (ADM00767) Schematic | Board Design Files | Download |
Live Chat