· 3-Phase BLDC Sensorless Fan connector
· The MTD6501C pin access connector
· ADM00532 (see ADM00575 Kit) compatible
The MTD6501C Daughter Board is a small board with the minimum components that are necessary to operate with the MTD6501C device but it is designed to be used with the ADM00532 motherboard provided by the ADM00575 kit.
3x ADM00675 (MTD6501G Daughter Board)
|
Title
|
|||
|---|---|---|---|
| MTD6501C Daughter Board User's Guide (ADM00675) | Download | ||
| MTD6501C 12V Motor Driver Daughter Board (ADM00675) Schematics | Download | ||
| MTD6501C 12V Motor Driver Daughter Board (ADM00675) Gerbers | Download | ||
| MTD6501C 12V Motor Driver Daughter Board (ADM00675) BOM | Download | ||
| MTD6501C/D/G Data Sheet | Download |