We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00659

HV7321 BASED ±80V, 2.5A, 4-CHANNEL INTEGRATED ULTRASOUND PULSER DEMO BOARD


HV7321DB2 eval board has the following features:

• 4 Channel Transmitter outputs with SMA connectors and 220pF//2kΩ Load.
• Easily programmable Inputs using a GUI on the PC with USB connection to Microchip Ultrasound Platform Board (MUPB001)
• Flexible Transmit frequency options (200MHz,160MHz, 120MHz, 80MHz)
• 2 options of CW generation
• 8 Channel Low Phase Noise CW Beamforming
• One dedicated SMA output for CW Beamformer output evaluation.

Overview


The HV7321 Ultrasound TX Pulser Evaluation Board (ADM00659) works with Microchip Technology Inc.'s Ultrasound Platform Board (ADM00679) to provide a 4-Channel 5-Level, ±80V, 2.5A ultrasound transmit pulser demonstration platform including a very low phase noise, 8-Channel ±6V CW beamformer. The HV7321 Ultrasound TX Pulser Evaluation Board features one HV7321 IC and one MD1730 IC used as a 4-channel CW waveform generator.

Package Contents

The HV7321 Ultrasound TX Pulser and MD1730 Low phase noise CW beamformer Evaluation Board kit includes:

• Information Sheet
• HV7321 Ultrasound TX Pulser and MD1730 Low phase noise CW beamformer Evaluation Board (ADM00659)

System Requirements

Windows -7 Operating System

Documentation


Title
Document Id
HV7321 Ultrasound TX Pulser Evaluation Board User's Guide Download 843ebf22-06d5-44e6-ad79-675f5b9f9d70

Software


Title
Date
hv7321-and-mupb001-gui-and-firmware 03 Feb 2025 Link