We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00657

HV9805 230VAC OFF-LINE LED DRIVER EVALUATION BOARD


The HV9805 230VAC Off-Line LED Driver Evaluation Board has the following features:

  • Input Voltage: 230VAC ±15%, at 50 Hz Typical
  • Output Capability: up to 125 mA
  • Efficiency: over 90%
  • Pulse-Width Modulation (PWM) Operation: up to 135 kHz

Overview


The HV9805 230VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:
420-430V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 230VAC, to drive a 130-150 LED string.
The HV9805 230VAC Off-Line LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.

Package Contents

The HV9805 230VAC Off-Line LED Driver Evaluation Board kit includes:

  • HV9805 230VAC Off-Line LED Driver Evaluation Board (ADM00657)
  • Information Sheet

Documentation


Title
Document Id
HV9805 230V Boost Schematic Download 59de9efe-d0f8-498b-aae6-3f34061e0926
HV9805 230V Boost Gerber Download ab964062-5ee1-4396-8628-0e76c7c900d1
HV9805 230V Boost BOM Download ed16d46a-2e2a-4c0f-9f26-b78d365df2a9
HV9805 230VAC Off-Line LED Driver Evaluation Board User's Guide Download 91e3932a-540e-4aad-809a-586eb1a89bc9
HV9805 Data Sheet Download 318efa84-a896-47ff-9383-b0d4c36a9597