The MTD6508 Mother Board allows control of the MTD6508 3-Phase BLDC Sensorless
Fan Controller Daughter Board (ADM00631)
in two ways:
• Directly, by using the keys on the board
• By connecting the MTD6508 Mother Board to a computer via a USB port and controlling
and monitoring the MTD6508 3-Phase BLDC Sensorless Fan Controller
Demonstration Mother Board (ADM00633) device through PC software (the
MTD6508 Demonstration Board Software GUI).
The MTD6508 Demonstration Board Software GUI provides several features, such as
VDD control and monitoring, pulse-width modulation (PWM) control as well as speed
and current consumption monitoring. The MTD6508 Demonstration Board Software
GUI allows the user to control the following parameters:
• The RPROG resistor value for fan fitting
• The RSR resistor value for output PWM slew rate control
• All remaining digital pins.
The MTD6508 3-Phase BLDC Sensorless Fan Controller Mother Board package
(ADM00633) includes:
• MTD6508 Mother Board (ADM00633)
• One mini-USB cable
• Important Information Sheet
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MTD6508 5V 3-P Motor Driver Mother Bd (ADM00633) Software GUI | Software Libraries and Firmware | Download | ||
| MTD6508 5V 3-P Motor Driver Mother Bd (ADM00633) Firmware | Software Libraries and Firmware | Download | ||
| MTD6508 5V 3-P Motor Driver Mother Bd (ADM00633) User's Guide | User Guide | Download | ||
| MTD6508 5V 3-P Motor Driver Mother Bd (ADM00633) Gerbers | Board Design Files | Download | ||
| MTD6508 5V 3-P Motor Driver Mother Bd (ADM00633) BOM | Board Design Files | Download | ||
| MTD6508 5V 3-P Motor Driver Mother Bd (ADM00633) Schematic | Board Design Files | Download | ||
| MTD6508 Data Sheet | Data Sheets | Download |
Live Chat