We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00555

MCP1662 EVALUATION BOARD


• It can be powered by two-cell Alkaline, NiCd, NiMH or Lithium AA cell batteries
• Input Voltage range (V IN ): 2.4V to 5.5V, with V IN < V OUT
• Undervoltage Lockout: 2.3V to Start; 1.85V to Stop
• Adjustable Output Current: 30 mA, 60 mA or 90 mA, selected using a dual switch on-board
• PWM Switching Frequency: 500 kHz
• Enable converter using switch on board
• 1.3A Peak Input Current Limit
• Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)
• Open Load Protection in case of: LED fail or FB disconnected/fault

Overview


The MCP1662 LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1662 product. This board demonstrates the MCP1662 in a boost-converter application supplied by two AA batteries, or from an external voltage source, which drives a string of LEDs with three selectable currents: 30 mA, 60 mA and 90 mA. The output current can be changed with a dual switch that changes the external LED current sense equivalent resistance (RSET). An enable switch is used to enable and disable the converter. When enabled, the MCP1662 will regulate the output current; when disabled, the current consumed from the battery by the device is typically less than 20 nA.

Package Contents

• 1x MCP1662 LED Driver Evaluation Board (ADM00555)

Documentation


Title
Document Id
MCP1662 Data Sheet Download 1b0cc6bb-39c9-4e96-89d5-ba2df0d4d0d4
MCP1662 Evaluation Board (ADM00555) BOM Download 6169410f-ebaa-4048-8fbf-cce77e049710
MCP1662 Evaluation Board (ADM00555) Schematics Download 55a6440e-8f66-474d-9a73-5622a9b0cbfa
MCP1662 Evaluation Board (ADM00555) Gerbers Download 4608f073-9d52-4176-beae-837ea48d3369
MCP1662 LED Driver Evaluation Board User's Guide Download e2a052a9-5158-481b-99d4-1bded13319a5