We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00495

EMC1701 SINGLE CHANNEL HIGH-SIDE DC CURRENT AND TEMPERATURE SENSE EVAL BOARD


  • Test pins and LEDs for monitoring onboard function
  • Screw terminal connections for monitoring external system current up to 20A
  • Multiple onboard adjustable current sources (steady state, square wave, test pulse)
  • USB to SMBus bridge for power and communications
  • Capability to connect directly to external SMBus master
  • Chip Manager application allows viewing and modifying register values, graphing registers, and saving of the current configuration of all registers for quick loading at a later time
  • Overview


    The EMC1701 Single Channel High-Side DC Current and Temperature Sense Evaluation Board is a USB-based platform that provides the means to evaluate features and to view and modify registers of the EMC1701 device. LEDs indicate status information and test points are included to monitor system voltages with a user-provided voltmeter or oscilloscope.

    Devices SupportedEMC1701

    Package Contents

    N/A