We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00494

PAC1710/20 SINGLE-DUAL HIGH SIDE DC CURRENT SENSE EVALUATION BOARD


  • Chip Manager software allows viewing and changing register values
  • USB to SMBus bridge for power and communications
  • Test points and LEDs for monitoring onboard function
  • Screw terminal connections for monitoring external system current up to 20A
  • Multiple onboard adjustable current sources (steady state, square wave, test pulse)
  • Capability to connect directly to external SMBus master
  • Overview


    The PAC1710/20 Single-Dual High Side DC Current Sense Eval Board provides the means to evaluate features and to view and modify registers of both PAC1710 and PAC1720. There are two modes of EVB current monitoring operation: Demo Mode, which monitors an onboard current source, and Sys Mode, which monitors an external current source. LEDs indicate status information, and test points are included to monitor system voltages with a user-provided voltmeter or oscilloscope.

    Devices Supported: PAC1710, PAC1720

    Package Contents

    The PAC1710/20 Single-Dual High Side DC Current Sense Eval Board provides the means to evaluate features and to view and modify registers of both PAC1710 and PAC1720. There are two modes of EVB current monitoring operation: Demo Mode, which monitors an onboard current source, and Sys Mode, which monitors an external current source. LEDs indicate status information, and test points are included to monitor system voltages with a user-provided voltmeter or oscilloscope.

    Devices Supported: PAC1710, PAC1720

    Documentation


    Title
    Document Id
    PAC1710 and PAC1720 High-Side Current Sensors Evaluation Board User's Guide Download b9562c55-896b-4eac-b8cb-8594c5121bb3
    PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) BOM Download 15464a14-bbd2-4edc-b082-87460a91a63b
    PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) Gerbers Download e0d36550-9864-46ca-a006-8cbf402246e7
    PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) Schematics Download 7101b697-5a11-4e30-a097-2ad3b4ede1a9
    PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) Design Files Download c0cc352c-4b9d-42f1-a5d2-d912f51f2647
    PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) 3D PDF Download 697227ea-7c72-4e86-9868-ecdba843a1ff

    Software


    Title
    Date
    ChipMan v4.16.8 Download 23 Jun 2016