We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP1642B/D High-Current Synchronous Boost Converter Evaluation Board is used to evaluate and demonstrate Microchip’s MCP1642B/D products. The board can be used to evaluate both package options (MSOP-8 and 2 x 3 mm DFN-8). The MCP1642B/D is capable of regulating the output voltage over 1.8V to 5.5V range and typically can deliver over 400 mA of load current at 3.3V output when supplied from a single 1.5V cell. The Evaluation Board was developed to help engineers reduce the product design cycle time.
  • Start-up voltage: 0.65V at VOUT = 3.3V and IOUT = 1mA, resistive load
  • Input voltage range after start-up, VIN: 0.35V up to VOUT – 200-300 mV recommended headroom
  • Adjustable output voltage range: 1.8V to 5.5V, set by a resistor divider on board (bottom application using MCP1642B-ADJ)
  • Fixed 3.3V output voltage (using the fixed output voltage MCP1642D-33)
  • Output current: typical 200 mA @ 3.3V Output, 1.2V Input or 800 mA @ 5.0V Output, 3V Input
  • Output Disconnect (MCP1642B)
  • Input-Output Bypass (MCP1642D)
  • PWM Operation
  • PWM Switching Frequency = 1 MHz
  • Enable state, Power Good, Switch test points on board
  • Peak Input Current Limit of 1.8A
  • Overtemperature protection (if the die temperature exceeds +150°C, +35°C hysteresis)
  • 1 x MCP1642 High Current Boost Converter (ADM00460)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1642 High Current Boost Converter (ADM00460) Layouts Board Design Files Download
MCP1642 High Current Boost Converter (ADM00460) Gerbers Board Design Files Download
MCP1642 High Current Boost Converter (ADM00460) BOM Board Design Files Download
MCP1642 High Current Boost Converter (ADM00460) Schematics Board Design Files Download
MCP1642B/D High-Current Synchronous Boost Converter Evaluation Board User Guide User Guide Download
MCP1642B/D Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy