This product is no longer available for sale.
The MCP16322 Evaluation Board is designed to operate from a 6V to 24V input and regulate the output to 3.0V. Test points for input power and load are provided to demonstrate the capability of the MCP16322 Evaluation Board over the entire range. The MCP16322  Board utilizes small surface-mount components to show application size for a high-voltage buck design.
Devices Supported:  MCP16321, MCP16322
N/A