We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00345

MTD6505 3-PHASE BLDC SENSORLESS FAN CONTROLLER DEMONSTRATION BOARD

Overview

The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG resistor value for fan fitting.

Devices Supported: MTD6505

  • Abilities to control and monitor a 3-Phase BLDC fan or motor through the MTD6505 device
  • Four selectable KM ranges through GUI software
  • Advanced measurements is available for broad range of 3-Phase BLDC fan validation

The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG resistor value for fan fitting.

Devices Supported: MTD6505

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) Software v1.03 Software Libraries and Firmware Download
MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board User's Guide User Guide Download
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) Gerbers Board Design Files Download
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) Schematic Board Design Files Download
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) BOM Board Design Files Download
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) Firmware Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy