This product is no longer available for sale.
The MRF24J40MB PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MB IEEE 802.15.4, 2.4 GHz RF Transceiver module.
The daughter board can plug into multiple Microchip Technology demonstration and development boards. For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit microcontroller development using the Explorer 16 Development Board (DM240001). Supporting software stacks and application notes may be downloaded from the Microchip Wireless Connectivity Solutions.
Live Chat