| Title |
Title
AVR1306: Using the XMEGA Timer/Counter
|
|---|---|
| Name |
Name
AN8045
|
| Date |
Date
12/11/2016
|
| Description |
Description
This application note describes the XMEGA Timer/Counter modules which are true 16-bit Timer/Counters with Input Capture and PWM functionality. The application note also offers a C code example that shows how the Timer/Counters can be accessed.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_8045 Source Code - This application note describes the XMEGA Timer/Counter modules which are true 16-bit Timer/Counters with Input Capture and PWM functionality. The application note also offers a C code example that shows how the Timer/Counters can be accessed. 150.8 KB 09/24/2021 | AN_8045 Source Code - This application note describes the XMEGA Timer/Counter modules which are true 16-bit Timer/Counters with Input Capture and PWM functionality. The application note also offers a C code example that shows how the Timer/Counters can be accessed. | 09/24/2021 | 150.8 KB | Download |
Live Chat