| Title |
Title
AVR480: Anti-Pinch System for Power Window using tinyAVR and megaAVR devices
|
|---|---|
| Name |
Name
AN7559
|
| Date |
Date
12/11/2016
|
| Description |
Description
This application note provides an example of how to create an anti-pinch system for power windows. Based on Speed and Current parameters measured out of the window DC motor, it supports the FMVSS118 and 20/64/ECC standards.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_7559 Source Code - This application note provides an example of how to create an anti-pinch system for power windows. Based on Speed and Current parameters measured out of the window DC motor, it supports the FMVSS118 and 20/64/ECC standards. 504.4 KB 09/24/2021 | AN_7559 Source Code - This application note provides an example of how to create an anti-pinch system for power windows. Based on Speed and Current parameters measured out of the window DC motor, it supports the FMVSS118 and 20/64/ECC standards. | 09/24/2021 | 504.4 KB | Download |
Live Chat