| Title |
Title
AN4027- USB58xx and USB59xx FlexConnect Operation
|
|---|---|
| Name |
Name
AN4027
|
| Date |
Date
06/07/2021
|
| Description |
Description
The Microchip USB58xx/USB59xx smart hubs allow the FlexConnect-capable USB port 1 to assume the role of USB host at any time during hub operation. This host role exchange feature is called FlexConnect. This functionality can be used in two primary ways: • Host Swapping: This functionality can be achieved through a hub where a host and device can agree to swap the host-device relationship. The host becomes a device, and the device becomes a host. • Host Sharing: A USB ecosystem can be shared between multiple hosts. Note that only one host may access the USB tree at a time.
|
| Description | Product |
Description |
|---|---|---|
|
USB5806C
6-Port USB SS / Hi-Speed Hub Controller
|
USB5806C | 6-Port USB SS / Hi-Speed Hub Controller |
|
USB5807C
7-Port USB SS / Hi-Speed Hub Controller
|
USB5807C | 7-Port USB SS / Hi-Speed Hub Controller |
|
USB5816C
6-Port USB SS / Hi-Speed Hub Controller
|
USB5816C | 6-Port USB SS / Hi-Speed Hub Controller |
|
USB5826C
6-Port USB SS / Hi-Speed Hub Controller
|
USB5826C | 6-Port USB SS / Hi-Speed Hub Controller |
|
USB5906C
6-Port USB SS / Hi-Speed SmartHub Controller
|
USB5906C | 6-Port USB SS / Hi-Speed SmartHub Controller |
|
USB5916C
6-Port USB SS / Hi-Speed SmartHub Controller
|
USB5916C | 6-Port USB SS / Hi-Speed SmartHub Controller |
|
USB5926C
6-Port USB SS / Hi-Speed SmartHub Controller
|
USB5926C | 6-Port USB SS / Hi-Speed SmartHub Controller |
Live Chat