We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN3135

Title
Title
AN3135- USB-to-I2S Bridging with Microchip Hubs
Name
Name
AN3135
Date
Date
08/07/2019
Description
Description
The I2S (Inter-IC-Sound) bus is the standard interface for connecting audio devices, such as audio codecs. The USB Audio/Video (AV) Device Class Definition describes among other things the methods used to communicate with devices containing sound-related functionality. This includes digital and analog audio data with its associated metadata and the functionality used to control the audio environment, such as volume controls. Microchip USB hubs provide a bridge from USB to an audio device codec via I2S. These devices support only USB Audio Device Class Specification v1.0. The I2S interface is a five-wire connection to the ADAU1961 codec. There is sufficient configuration flexibility to change the settings of the Analog Devices ADAU1961, or to implement a different codec. While the audio data to and from the audio codec is through the I2S interface, USB Audio Device control data is transferred through the I2C (master) interface of the hub.

Silicon Products


Description
Product
Description
USB7006
6-Port SS / HS USB Gen1 SmartHub
USB7006 6-Port SS / HS USB Gen1 SmartHub
USB7016
6-Port SS / HS USB Type-C Gen1 SmartHub
USB7016 6-Port SS / HS USB Type-C Gen1 SmartHub
USB7050P
4-Port USB 3.2 Gen 1 SmartHub Controller
USB7050P 4-Port USB 3.2 Gen 1 SmartHub Controller
USB7051P
Gen1 USB-C SmartHub
USB7051P Gen1 USB-C SmartHub
USB7052N
4-Port SS / HS USB Type-C Gen1 SmartHub
USB7052N 4-Port SS / HS USB Type-C Gen1 SmartHub
USB7205C
5-Port SS+ / SS / HS USB Gen2 SmartHub
USB7205C 5-Port SS+ / SS / HS USB Gen2 SmartHub
USB7206
6-Port SS+ / SS / HS USB Gen2 SmartHub
USB7206 6-Port SS+ / SS / HS USB Gen2 SmartHub
USB7206C
6-Port SS+ / SS / HS USB Gen2 SmartHub
USB7206C 6-Port SS+ / SS / HS USB Gen2 SmartHub
USB7216
6-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7216 6-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7216C
6-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7216C 6-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7252
4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7252 4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7252C
4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7252C 4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub

Live Chat

Need Help?

Privacy Policy