We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN2620-1

Title
Title
AN 26.20 SMBus Slave Interface for the USB553XB
Name
Name
AN2620-1
Date
Date
06/24/2015
Description
Description
The SMBus slave interface can be used to customize the functionality of the USB553XB hub. Through this interface the SOC is able to control the digital and USB lines for internal testing, configure the hub to function with the desired options when enumerating, and load custom firmware to fully unlock the features of the embedded processor.

Silicon Products


Description
Product
Description
USB5532B
USB3.0 2port Hub
USB5532B USB3.0 2port Hub
USB5533B
USB3.0 3port Hub
USB5533B USB3.0 3port Hub
USB5534B
USB3.0 4port Hub
USB5534B USB3.0 4port Hub
USB5537B
USB3.0 7-port Hub
USB5537B USB3.0 7-port Hub

Live Chat

Need Help?

Privacy Policy