We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN2008

Title
Title
AN2008- LAN9252 TX Shift Compensation
Name
Name
AN2008
Date
Date
10/18/2016
Description
Description
The LAN9252 is a 2/3-port EtherCAT® slave controller with dual integrated Ethernet PHYs which each contain a full-duplex 100BASE-TX transceiver and support 100Mbps (100BASE-TX) operation. The LAN9252 supports HP Auto-MDIX, allowing the use of direct connect or cross-over LAN cables. 100BASE-FX is supported via an external fiber transceiver.

Silicon Products


Description
Product
Description
LAN9252
EtherCAT controller with dual integrated Ethernet PHYs
LAN9252 EtherCAT controller with dual integrated Ethernet PHYs