| Title |
Title
Design A Low-Cost Lithium Iron Phosphate (LiFePO4) Battery Charger With MCP73123
|
|---|---|
| Name |
Name
AN1276
|
| Date |
Date
06/24/2015
|
| Description |
Description
Demand of fast-discharge rated energy storage sources for Electrical Vehicle (EV), Hybrid Electrical Vehicle HEV) or portable power tools have driven the commercial development of Lithium Iron Phosphate (LiFePO4) batteries. The traditional LiFePO4 battery systems usually require high voltages or large capacities. However, the nature of its characters, such as longer cycle life than typical Li-Ion (Lithium Iron) batteries, better resistance to thermal runaway and higher output and peak current rating make them ideal candidates to RC (remote control) toys and backup power applications.
|
| Description | Product |
Description |
|---|---|---|
|
MCP73113
6.5V OVP Single Cell Li-Ion/Li-Polymer Battery Charge Management Controller
|
MCP73113 | 6.5V OVP Single Cell Li-Ion/Li-Polymer Battery Charge Management Controller |
|
MCP73114
5.8V OVP Single Cell Li-Ion/Li-Polymer Battery Charge Management Controller
|
MCP73114 | 5.8V OVP Single Cell Li-Ion/Li-Polymer Battery Charge Management Controller |
|
MCP73123
Lithium Iron Phosphate Battery Charge Management Controller
|
MCP73123 | Lithium Iron Phosphate Battery Charge Management Controller |
|
MCP73223
Integrated Input Voltage, Single Cell, Li-Ion/Li-Polymer battery Device w/ 6V OVP
|
MCP73223 | Integrated Input Voltage, Single Cell, Li-Ion/Li-Polymer battery Device w/ 6V OVP |
Live Chat