| Title |
Title
AVR320: Software SPI Master
|
|---|---|
| Name |
Name
AN1108
|
| Date |
Date
12/11/2016
|
| Description |
Description
This Application Note describes a set of low-level routines for software implementation of the SPI (Synchronous Peripheral Interface). These can be used for communicating with Atmel`s 25xxx family of Serial EEPROM memories.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_1108 Source Code - This Application Note describes a set of low-level routines for software implementation of the SPI (Synchronous Peripheral Interface). These can be used for communicating with Atmel`s 25xxx family of Serial EEPROM memories. 3.2 KB 09/24/2021 | AN_1108 Source Code - This Application Note describes a set of low-level routines for software implementation of the SPI (Synchronous Peripheral Interface). These can be used for communicating with Atmel`s 25xxx family of Serial EEPROM memories. | 09/24/2021 | 3.2 KB | Download |
Live Chat