The PAC1761 12-bit digital power monitor is designed for today’s high voltage, energy aware systems. In this video, we walk through five key things every designer should know when considering the PAC1761 for automotive, server, telecom, and battery powered applications.
✅ Optimized for 0V to 65V measurements
Support a wide range of modern power architectures—including automotive, PoE, telecom, open compute, and multi cell battery systems—with a single device.
✅ Designed for 48V architectures with headroom
Built to meet the demands of 48V systems while providing margin for automotive transients and server power rails.
✅ Ultra low power that scales with sampling rate
PAC1761 dynamically reduces current consumption as sampling rates slow—down to single digit microamps—making it ideal for energy constrained and always on designs.
✅ Energy awareness with accumulated power measurement
Track energy over time to clearly identify charging versus discharging, characterize system behavior during development, and trigger housekeeping actions based on energy limits.
✅ Automotive qualified and pin compatible
All PAC1761 options are automotive qualified and available in a special MSOP 10 package that is pin compatible with common automotive power monitors—making upgrades easy without PCB changes.
Whether you’re designing for automotive ECUs, servers, or battery powered equipment, the PAC1761 delivers scalable power monitoring and actionable energy insight.
Learn more and download the datasheet: microchip.com/PAC1761
FMGB2HT3OQUPE4OS
SYN 26 115179
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}