We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Building on a Legacy of Security: Introducing Polar-VPX

Learn more about Polar-VPX, a comprehensive 3U VPX form-factor SOSA-aligned device for embedded systems.

A technology background with data represented in light.

SundanceDSP, a leading provider of high-performance FPGA-based solutions, is proud to announce the latest addition to its product lineup: Polar-VPX. This cutting-edge 3U VPX form-factor SOSA-aligned device uses the power of Microchip’s PolarFire® System-on-Chip Field-Programmable Gate Array (SoC FPGA) to deliver unparalleled security, performance and efficiency for embedded systems development.

A Foundation of Security

SundanceDSP has a strong history of developing highly secure System-on-Modules (SoMs) that harness the robust security features of PolarFire FPGAs. Our previous products, PolarBerry and SoM1-SOC, have set new benchmarks for secure, low-power and thermally efficient embedded systems.

PolarBerry: A Versatile and Secure SoM

PolarBerry is a powerful and flexible SoM that combines the capabilities of a 64-bit, Linux-capable multicore RISC-V processor with the flexibility of an FPGA. It is ideally suited for various applications, including defense/mil-aero, AI/ML, communications, automotive, industrial automation and IoT.

Sundance PolarBerry SoM

Key features of PolarBerry include:

  • PolarFire SoC FPGA: Provides a robust foundation for secure and efficient processing
  • 64-bit RISC-V Processor: Delivers powerful computing capabilities
  • Low Power Consumption: Optimized for energy efficiency
  • Flexible I/O: Supports a variety of customization interfaces
  • Strong Security Features: Protects against unauthorized access and tampering

SoM1-SOC: A Feature-Rich, High-Performance SoM

SoM1-SOC

SoM1-SOC is a high-performance SoM that offers a wealth of features and capabilities, including:

  • Powerful PolarFire SoC FPGA: Enables complex processing tasks
  • Ample Memory: Supports demanding applications
  • High-Speed Interfaces: Facilitates high-bandwidth data transfer
  • Robust Security: Protects sensitive data and critical systems
  • Flexible Configuration: Adapts to diverse application requirements

Polar-VPX: The Next Evolution in Secure Systems

Polar-VPX builds upon the success of PolarBerry and SoM1-SOC, delivering an even more powerful and secure platform for embedded systems.

Polar-VPX

This SOSA-aligned VPX device offers a comprehensive suite of features, including:

  • Robust Security: Leveraging the advanced security features of PolarFire SoC FPGAs, Polar-VPX ensures the protection of sensitive data and critical systems
  • High Performance: Powerful processing capabilities and high-speed interfaces enable demanding applications, such as AI/ML, signal processing and networking
  • Low Power Consumption: Optimized power management techniques and energy-efficient components minimize power consumption, extend battery life and reduce operating costs
  • Flexible Configuration: Customizable FPGA fabric allows for tailored solutions to meet specific application requirements
  • SOSA Compliance: Adherence to the SOSA standard ensures interoperability and future-proofing of your designs

Made in the USA for Uncompromising Security and Quality

SundanceDSP is committed to delivering the highest levels of security and quality in our products. By manufacturing our boards in the USA, we ensure strict adherence to the highest industry standards and rigorous quality control processes. Domestic production allows us to maintain tight control over the entire supply chain, minimizing the risk of security vulnerabilities and counterfeit components.

Industry Insights

Dr. Nory Nakhaee, CEO of SundanceDSP, states, "At SundanceDSP, we are dedicated to pushing the boundaries of secure, high-performance FPGA-based solutions. Polar-VPX is a testament to our commitment to innovation and security. By using the power of PolarFire SoC FPGAs and our expertise in system design, we are empowering our customers to build the most secure and reliable embedded systems."

PolarFire SoC FPGAs are revolutionizing the embedded systems landscape. By combining the flexibility of FPGAs with the performance and security of a RISC-V processor, we are empowering developers to create innovative and secure solutions. Polar-VPX is a prime example of the power and versatility of PolarFire SoC."

The Future of Secure, High-Performance FPGA-Based Solutions

Polar-VPX represents the future of secure, high-performance FPGA-based solutions. By leveraging the power of PolarFire SoC FPGAs and our deep expertise in system design, we are committed to delivering cutting-edge products that meet the evolving needs of our customers.

Expanding on the Polar-VPX Advantage

Polar-VPX

Polar-VPX offers a unique blend of features and benefits that set it apart from other VPX solutions:

  • Enhanced Security: Built-in security features, such as secure boot, hardware-based encryption and tamper detection, protect sensitive data and critical systems
  • Flexible Configuration: The customizable FPGA fabric allows for tailored solutions to meet specific application requirements, from simple data processing to complex AI/ML workloads
  • High-Performance Computing: The powerful PolarFire SoC FPGA enables high-performance computing tasks, such as signal processing, image processing and machine learning
  • Low-Power Operation: Optimized power management techniques and energy-efficient components minimize power consumption, extending battery life and reducing operating costs
  • Robust Reliability: Designed to withstand harsh environments, Polar-VPX offers exceptional reliability and durability
  • SOSA Compliance: Adherence to the SOSA standard ensures interoperability and future-proofing of your designs

Real-World Applications

Polar-VPX is well-suited for a wide range of applications, including:

  • Defense and Aerospace: Secure and reliable processing for mission-critical applications, such as radar systems, communication systems and autonomous vehicles
  • Telecommunications: High-performance networking and signal processing for 5G and beyond
  • Industrial Automation: Intelligent control and monitoring systems for factory automation, robotics and energy management
  • Medical Devices: Advanced medical imaging and diagnostic equipment, such as MRI machines and ultrasound systems
  • Automotive: Autonomous driving and advanced driver assistance systems, including radar, lidar and camera systems

The Road Ahead

SundanceDSP is committed to continuing our legacy of innovation and security. We are actively exploring new technologies and design techniques to further enhance the capabilities of our products. By staying ahead of the curve, we can help our customers address the challenges of today and tomorrow.

We invite you to explore the possibilities of Polar-VPX and discover how it can transform your next-generation embedded systems. Contact us today to learn more about how we can help you achieve your design goals.

Tags/Keywords: Industrial and IoT

Live Chat

Need Help?

Privacy Policy