Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB XC16 Compiler PRO Dongle License

Part Number: sw006022-dgl

Summary:

The MPLAB® XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The MPLAB XC16 PRO Compiler Dongle License
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • License file is installed on a USB device
    • Intended for multiple users and mobile use – plug into the workstation’s USB and go
    • Includes unlimited updates to new compiler versions without the need for HPA (perpetual license)
    • One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++
    • Replaceable for a fee with registration in mySoftware account

Summary

The MPLAB® XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The MPLAB XC16 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include:

  • License file is installed on a USB device
  • Intended for multiple users and mobile use – plug into the workstation’s USB and go
  • Includes unlimited updates to new compiler versions without the need for HPA (perpetual license)
  • One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++
  • Replaceable for a fee – only dongle licenses that have been registered in a mySoftware account are eligible
For more information and documentation, go to: www.microchip.com/mplabxc.
Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers:
  • MPLAB X IDE version 3.55 or later
  • MPLAB XC8 C Compiler version 1.41 or later
  • MPLAB XC16 version 1.31 or later
  • MPLAB XC32 version 1.43 or later

If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.

Package Contents

  • USB Flash drive containing an encrypted MPLAB XC16 PRO C Compiler License
  • Plastic Box 

System Requirements
    • MPLAB X IDE version 3.55 or later
    • MPLAB XC8 C Compiler version 1.41 or later
    • MPLAB XC16 version 1.31 or later
    • MPLAB XC32 version 1.43 or later